,Model##other##,Refrigerant Used##other##,Length##length##inches,Width##length##inches,Height##length##inches,Compressor Type##other##,Compressor Quantity##other##,Base Rail Height##length##inches,Base Rail Wall Thickness##length##inches,Supply Air Connection Offset Bottom##length##inches,Supply Air Connection Offset Front##length##inches,Supply Air Connection Height##hvac_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Return Air Connection Offset Bottom##length##inches,Return Air Connection Offset Front##length##inches,Return Air Connection Height##hvac_duct_size##inches,Return Air Connection Width##hvac_duct_size##inches,Condensate Drain Connection Diameter##pipe_size##inches,Condensate Drain Connection Offset Bottom##length##inches,Condensate Drain Connection Offset Left##length##inches,Gas Heat Supply Offset Front##length##inches,Gas Heat Connection Diameter##pipe_size##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Family Load Status##other##,Include Clearance##other##
3 Ton,DAH03,R-410A,67,53.9,40.8,SCROLL,1,3.813,2,6.3,36.7,18.4,14.9,6,25.5,16.6,8.8,1,6.6,32.4,48.4,1,60,60,67.5,60,0,36,Valid - Type loaded via type catalog,1
4 Ton,DAH04,R-410A,67,53.9,40.8,SCROLL,1,3.813,2,6.3,36.7,18.4,14.9,6,25.5,16.6,8.8,1,6.6,32.4,48.4,1,60,60,67.5,60,0,36,Valid - Type loaded via type catalog,1
5 Ton,DAH05,R-410A,67,53.9,40.8,SCROLL,1,3.813,2,6.3,36.7,18.4,14.9,6,25.5,16.6,8.8,1,6.6,32.4,48.4,1,60,60,67.5,60,0,36,Valid - Type loaded via type catalog,1